JR205C Series
50 mm, 300 ~ 2048 PPR, Magnetoresistive, Square Wave, Voltage Output


JR205C Series

This product is not recommended for new designs. If you have any questions or concerns, please contact our sales team.

Series Resources


Specifications

  • Operating Temp. (°C)
    -20 ~ 90
  • Speed, Max. (RPM)
    6000

Configure


Part Number:

Input Voltage (Vdc)
Output Type
Resolution (PPR)
Shaft (Bore) Ø (mm)
Bracket Type
Braid Shield