JR55C Series
50 mm, 300 ~ 600 PPR, Magnetoresistive, Square Wave, Voltage Output


JR55C Series

This product is not recommended for new designs. If you have any questions or concerns, please contact our sales team.

Series Resources


Specifications

  • Operating Temp. (°C)
    -10 ~ 80
  • Speed, Max. (RPM)
    6000

Configure


Part Number:

Input Voltage (Vdc)
Resolution (PPR)
Shaft (Bore) Ø (mm)
Bracket Type
Braid Shield