MEH30-4500PST Series
44 mm, 9000 ~ 72000 PPR, Square Wave, Incremental, Optical Shaft Encoder


Specifications

  • Input Voltage (Vdc)
    4.5 ~ 5.5
  • Shaft (Bore) Ø (mm)
    10, 8
  • Operating Temp. (°C)
    0 ~ 50
  • Speed, Max. (RPM)
    6000

Configure


Part Number:

Resolution (PPR)
Output Type
Shaft (Bore) Ø (mm)

Related Products



MEH30SP Spring Flange

Special Spring Bracket for MEH30 Encoder


MEH30 Spring Flange

Triangle Bracket for MEH30 Encoder