MES20-PS Series

MES20-PS Series

This product has been discontinued. If you have any questions or concerns, please review the EOL notice.

32 mm, 1000 ~ 2500 PPR, Sine Wave, Incremental, Optical Shaft Encoder


Specifications

Type Description
Select
Input Voltage (Vdc) 4.75 ~ 5.25
Shaft Length (mm) 10
Shaft (Bore) Ø (mm) 5.5
Operating Temp. (°C) 0 ~ 50
Speed, Max. (RPM) 6000

Technical Docs

Other Resources

Customize Your Part

Configured Part Number

Buy from CUI Devices

Loading...

Shop our distributors

All Incremental Categories