MES30-4500PST Series

MES30-4500PST Series

44 mm, 9000 ~ 72000 PPR, Square Wave, Incremental, Optical Shaft Encoder


Specifications

Type Description
Select
Input Voltage (Vdc) 4.5 ~ 5.5
Shaft Length (mm) 10
Shaft (Bore) Ø (mm) 6
Operating Temp. (°C) 0 ~ 50
Speed, Max. (RPM) 6000

Technical Docs

Other Resources

Customize Your Part

Configured Part Number

Buy from CUI Devices

Loading...

Shop our distributors

All Incremental Categories