CMS-160916-30-2
16 mm x 9 mm, Rectangular Frame, 0.7 W, 6 Ohm, Nd-Fe-B Magnet, Mylar Cone


Specifications

  • S.P. Level (dB)
    89.5 (0.7 W / 0.1 m)
  • Nominal Input (W)
    0.7
  • Max Input (W)
    1
  • Impedance (Ohms)
    6
  • Resonance Freq. (Hz)
    550
  • Cone Type
    Mylar
  • Magnet Type
    Nd-Fe-B
  • Frame Shape
    Rectangular
  • Dimensions LxWxH (mm)
    16 x 9 x 3
  • Dimensions LxWxH (in)
    0.629 x 0.35 x 0.118
  • Mounting Style
    Spring Terminals