CMS-28528N-L152
28 mm, Round Frame, 2 W, 8 Ohm, Neodymium Magnet, Mylar Cone, Wire Leads


Specifications

  • S.P. Level (dB)
    99 (1 W / 0.1 m)
  • Nominal Input (W)
    2
  • Max Input (W)
    3
  • Impedance (Ohms)
    8
  • Resonance Freq. (Hz)
    750
  • Cone Type
    Mylar
  • Magnet Type
    Nd-Fe-B
  • Dimensions Ø x H (mm)
    28 x 5.2
  • Dimensions Ø x H (in)
    1.1 x 0.2
  • Mounting Style
    Wire Leads