HSS-B20-NP-11
Stamped Heat Sink, TO-220, Aluminum, PCB, No Pin


Specifications

  • Package Cooled
    TO-220
  • Mounting Style
    PCB
  • Solder Pin Orientation
    No Pin
  • Thermal Resistance @ 75°C ΔT, nat conv (°C/W)
    17.05
  • Thermal Resistance @ 1 W, nat conv (°C/W)
    22.64
  • Thermal Resistance @ 1 W, 200 LFM (°C/W)
    6.86
  • Thermal Resistance @ 1 W, 400 LFM (°C/W)
    5.08
  • Power Dissipation @ 75°C ΔT, nat conv (W)
    4.4
  • Dimensions LxWxH (mm)
    17.78 x 19.8 x 21.59
  • Material
    AL1050
  • Material Finish
    Black Anodized