PQAE50-D Series

6 Pin DIP Isolated Dc-Dc Converter

PQAE50-D Series
PQAE50-D Series alternate view
PQAE50-D Series with Heatsink

Overview

  • 50 W
  • 2:1 input range
  • Single regulated output
  • Industry standard 2" x 1" package
  • Remote on/off control
  • Output trim
  • -40 to +105°C temperature range
  • Efficiency up to 92%

Safety & Compliance

  • Safety Approvals - CE

Documents

Description

The PQAE50-D isolated dc-dc converter series delivers 50 W in a compact, industry-standard 2" x 1" package. With a wide -40 to +105 °C temperature range and continuous short circuit protection, this series provides a rugged solution for a variety of industrial, process control, and telecommunication applications.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    1500
  • Dimensions LxWxH (in)
     
    2 x 1 x 0.465
  • Dimensions LxWxH (mm)
     
    50.8 x 25.4 x 11.8
  • Protections
     
    Over Current, Over Voltage, Short Circuit

Options

  • Heatsink

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
PQAE50-D24-S3-D 18 ~ 36 33 3.3 10 -- 3D Model PCB Footprint Stock Check PQAE50-D24-S3-D Sample Request Request a Quote
PQAE50-D24-S5-D 18 ~ 36 50 5 10 -- 3D Model PCB Footprint Stock Check PQAE50-D24-S5-D Sample Request Request a Quote
PQAE50-D24-S12-D 18 ~ 36 50 12 4.167 -- 3D Model PCB Footprint Stock Check PQAE50-D24-S12-D Sample Request Request a Quote
PQAE50-D24-S15-D 18 ~ 36 50 15 3.33 -- 3D Model PCB Footprint Stock Check PQAE50-D24-S15-D Sample Request Request a Quote
PQAE50-D24-S24-D 18 ~ 36 50 24 2.083 -- 3D Model PCB Footprint Stock Check PQAE50-D24-S24-D Sample Request Request a Quote
PQAE50-D48-S3-D 36 ~ 75 33 3.3 10 CE 3D Model PCB Footprint Stock Check PQAE50-D48-S3-D Sample Request Request a Quote
PQAE50-D48-S5-D 36 ~ 75 50 5 10 CE 3D Model PCB Footprint Stock Check PQAE50-D48-S5-D Sample Request Request a Quote
PQAE50-D48-S12-D 36 ~ 75 50 12 4.167 CE 3D Model PCB Footprint Stock Check PQAE50-D48-S12-D Sample Request Request a Quote
PQAE50-D48-S15-D 36 ~ 75 50 15 3.33 CE 3D Model PCB Footprint Stock Check PQAE50-D48-S15-D Sample Request Request a Quote
PQAE50-D48-S24-D 36 ~ 75 50 24 2.083 CE 3D Model PCB Footprint Stock Check PQAE50-D48-S24-D Sample Request Request a Quote