PQAE50-DIN Series

DIN Rail Isolated Dc-Dc Converter

PQAE50-DIN Series
PQAE50-DIN Alternate View
PQAE50-DIN Series with Heatsink

Overview

  • 50 W
  • 2:1 input range
  • Single regulated output
  • Remote on/off control
  • Output trim
  • -40 to +105°C temperature range
  • Efficiency up to 92%

Safety & Compliance

  • Safety Approvals - CE

Documents

Description

The PQAE50-DIN series is a 50 W isolated dc-dc converter offering 1500 Vdc isolation. Housed in an encapsulated, DIN rail mount package, the series carries an operating temperature range of -40 up to +105°C. This series provides a rugged solution for a variety of industrial, process control, and telecommunication applications.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIN Rail
  • Isolation (Vdc)
     
    1500
  • Dimensions LxWxH (in)
     
    2.99 x 1.24 x 1.01
  • Dimensions LxWxH (mm)
     
    76 x 31.5 x 25.8
  • Protections
     
    Over Current, Over Voltage, Short Circuit

Options

  • Heatsink

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
PQAE50-D24-S3-DIN 18 ~ 36 33 3.3 10 -- 3D Model Stock Check PQAE50-D24-S3-DIN Sample Request Request a Quote
PQAE50-D24-S5-DIN 18 ~ 36 50 5 10 -- 3D Model Stock Check PQAE50-D24-S5-DIN Sample Request Request a Quote
PQAE50-D24-S12-DIN 18 ~ 36 50 12 4.167 CE 3D Model Stock Check PQAE50-D24-S12-DIN Sample Request Request a Quote
PQAE50-D24-S15-DIN 18 ~ 36 50 15 3.33 CE 3D Model Stock Check PQAE50-D24-S15-DIN Sample Request Request a Quote
PQAE50-D24-S24-DIN 18 ~ 36 50 24 2.083 CE 3D Model Stock Check PQAE50-D24-S24-DIN Sample Request Request a Quote
PQAE50-D48-S3-DIN 36 ~ 75 33 3.3 10 CE 3D Model Stock Check PQAE50-D48-S3-DIN Sample Request Request a Quote
PQAE50-D48-S5-DIN 36 ~ 75 50 5 10 CE 3D Model Stock Check PQAE50-D48-S5-DIN Sample Request Request a Quote
PQAE50-D48-S12-DIN 36 ~ 75 50 12 4.167 CE 3D Model Stock Check PQAE50-D48-S12-DIN Sample Request Request a Quote
PQAE50-D48-S15-DIN 36 ~ 75 50 15 3.33 CE 3D Model Stock Check PQAE50-D48-S15-DIN Sample Request Request a Quote
PQAE50-D48-S24-DIN 36 ~ 75 50 24 2.083 CE 3D Model Stock Check PQAE50-D48-S24-DIN Sample Request Request a Quote