PQAE50-T Series

Chassis Mount Isolated Dc-Dc Converter

PQAE50-T Series
PQAE50-T Alternate View
PQAE50-T Series with Heatsink

Overview

  • 50 W
  • 2:1 input range
  • Single regulated output
  • Remote on/off control
  • Output trim
  • -40 to +105°C temperature range
  • Efficiency up to 92%

Safety & Compliance

  • Safety Approvals - CE

Documents

Description

The PQAE50-T series is a high efficiency isolated dc-dc converter housed in a compact chassis mount package designed for easy installation. With an operating temperature range of -40 to +105 °C and a host of protection features. This converter is ideal for use in harsh industrial environments and telecommunication applications. 

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    Chassis Mount
  • Isolation (Vdc)
     
    1500
  • Dimensions LxWxH (in)
     
    2.99 x 1.24 x 0.835
  • Dimensions LxWxH (mm)
     
    76 x 31.5 x 21.2
  • Protections
     
    Over Current, Over Voltage, Short Circuit

Options

  • Heatsink

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
PQAE50-D24-S3-T 18 ~ 36 33 3.3 10 -- 3D Model Stock Check PQAE50-D24-S3-T Sample Request Request a Quote
PQAE50-D24-S5-T 18 ~ 36 50 5 10 -- 3D Model Stock Check PQAE50-D24-S5-T Sample Request Request a Quote
PQAE50-D24-S12-T 18 ~ 36 50 12 4.167 -- 3D Model Stock Check PQAE50-D24-S12-T Sample Request Request a Quote
PQAE50-D24-S15-T 18 ~ 36 50 15 3.33 -- 3D Model Stock Check PQAE50-D24-S15-T Sample Request Request a Quote
PQAE50-D24-S24-T 18 ~ 36 50 24 2.083 -- 3D Model Stock Check PQAE50-D24-S24-T Sample Request Request a Quote
PQAE50-D48-S3-T 36 ~ 75 33 3.3 10 CE 3D Model Stock Check PQAE50-D48-S3-T Sample Request Request a Quote
PQAE50-D48-S5-T 36 ~ 75 50 5 10 CE 3D Model Stock Check PQAE50-D48-S5-T Sample Request Request a Quote
PQAE50-D48-S12-T 36 ~ 75 50 12 4.167 CE 3D Model Stock Check PQAE50-D48-S12-T Sample Request Request a Quote
PQAE50-D48-S15-T 36 ~ 75 50 15 3.33 CE 3D Model Stock Check PQAE50-D48-S15-T Sample Request Request a Quote
PQAE50-D48-S24-T 36 ~ 75 50 24 2.083 CE 3D Model Stock Check PQAE50-D48-S24-T Sample Request Request a Quote