MD-XXSF Series
3~8 Positions, Receptacle, Right Angle, Through Hole, Shielded, Mini Circular DIN Connector


MD-XXSF Series

This product has been discontinued. If you have any questions or concerns, please contact our sales team.


Specifications

  • DIN Standard
    Mini
  • Connector Type
    Jack
  • Mounting Style
    Through Hole
  • Voltage Rating (Vac)
    100
  • Current Rating (A)
    1
  • Shielding
    Yes

Models

Model Number Number of Contacts Orientation Internal Switch(es) Mating Guide
MD-30SF 3 Horizontal 0 -- Mating Guide MD-30SF -- --
MD-40SF 4 Horizontal 0 -- Mating Guide MD-40SF -- --
MD-50SF 5 Horizontal 0 -- Mating Guide MD-50SF -- --
MD-60SF 6 Horizontal 0 -- Mating Guide MD-60SF -- --
MD-80SF 8 Horizontal 0 -- Mating Guide MD-80SF -- --