VSCP-2K0 Series
2000 W, Single Output, PFC, Load Share, Metal Case w/Fan, Chassis Mount, Ac-Dc Power Supply


VSCP-2K0 Series

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Series Resources


Models

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals
VSCP-2K0-09 2000 9 222 TUV, UL/cUL -- -- --
VSCP-2K0-12 2000 12 166 TUV, UL/cUL -- -- --
VSCP-2K0-15 2000 15 133 TUV, UL/cUL -- -- --
VSCP-2K0-18 2000 18 111.1 TUV, UL/cUL -- -- --
VSCP-2K0-24 2000 24 83 TUV, UL/cUL -- -- --
VSCP-2K0-36 2000 36 55.5 TUV, UL/cUL -- -- --
VSCP-2K0-48 1968 48 41 TUV, UL/cUL -- -- --
VSCP-2K0-60 1980 60 33 TUV, UL/cUL -- -- --