VSCP-800 Series
12,000 W, Single Output, PFC, Load Share, Metal Case w/Fan, Chassis Mount, Ac-Dc Power Supply


VSCP-800 Series

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Series Resources


Models

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
VSCP-800-09 792 9 88 TUV, UL/cUL -- -- --
VSCP-800-12 792 12 66 TUV, UL/cUL -- Stock Check VSCP-800-12 --
VSCP-800-15 795 15 53 TUV, UL/cUL -- Stock Check VSCP-800-15 --
VSCP-800-18 800 18 44.4 TUV, UL/cUL -- -- --
VSCP-800-24 792 24 33 TUV, UL/cUL -- Stock Check VSCP-800-24 --
VSCP-800-36 800 36 22.2 TUV, UL/cUL -- -- --
VSCP-800-48 768 48 16 TUV, UL/cUL -- Stock Check VSCP-800-48 --
VSCP-800-60 780 60 13 TUV, UL/cUL -- -- --