MJ-63022B

MJ-63022B
MJ-63022B Alternate View
MJ-63022B Alternate View

MJ-63022B

6.35 mm, Mono, Right Angle, Through Hole Mount, 2 Conductors, 1 Internal Switch, Audio Jack Connector

Datasheet

Specifications

Type Description
Select
Audio Standard (mm) 6.35
Connector Type Jack
Mounting Style Through Hole
Number of Conductors 2
Orientation Horizontal
Shielding No
Internal Switch(es) 1
Number of Ports 1
Voltage Rating (Vdc) 12
Current Rating (A) 1
Color Black

Other Resources

Connector Mating Guide

Buy from CUI Devices

Loading...

Shop our distributors

Featured Products

All Audio Connectors Categories