PP-2555TL-OM

PP-2555TL-OM
PP-2555TL-OM Alternate View

PP-2555TL-OM

2.5 x 5.5 mm, Overmold, Locking Type, DC Power Plug Connector

Datasheet

Specifications

Type Description
Select
Connector Type Plug
Inner Diameter (mm) 2.5
Outer Diameter (mm) 5.5
Insertion Depth/Length (mm) 15.8
Mounting Style Cable - Overmold
Orientation Vertical
Voltage Rating (Vdc) 20
Current Rating (A) 7
Number of Conductors 2
Internal Switch(es) 0
Shielding No
Locking Style Twist Lock

Technical Docs

Datasheet 3D Model

Other Resources

Connector Mating Guide

Buy from CUI Devices

Loading...

Shop our distributors

Featured Products

All Dc Power Connectors Categories