MSIM-7-A
Micro SIM Card Connector, 7 Positions, Connector and Ejector, Push In, Auto Eject Out, Surface Mount, 1.43 mm Haight Above Board, Gold Flash
Specifications
Type | Description | |
---|---|---|
Connector Type | Connector and Ejector |
|
Compatible Card | Micro SIM Card |
|
Mounting Style | Surface Mount |
|
Removal Method | Push In, Auto Eject Out |
|
Number of Positions | 7 |
|
Contact Finish | Gold Plated |
|
Height Above Board (mm) | 1.43 |
|
Card Detect Switch | Yes |
|
Contact Finish Thickness | Gold Flash |
|
Technical Docs
DatasheetOther Resources
All Memory Card Connectors Categories
Resources
Here to assist you at every stage of the design journey.