CPG-03-N-B

CPG-03-N-B

2.26 mm Length Overall, Single End, Press-Fit, Gold Plated, PCB Pin

Datasheet

Specifications

Type Description
Select
Terminal Type PC Pin
Termination Press-Fit
Length Above Flange (mm) 1.51
Length Overall (mm) 2.26
Mounting Hole Diameter (mm) 2.4
Pin Size Above Flange (mm) 1.82
Flange Diameter (mm) 2.2
Contact Finish Thickness (µin) 20
Contact Finish Thickness (µm) 0.51
Contact Material Brass Alloy
Terminal Style Single End
Contact Finish Gold Plated

Technical Docs

Datasheet

Other Resources

Buy from CUI Devices

Loading...

Shop our distributors

All Connectors Categories