CPG-04-B

CPG-04-B

125 gf Initial Operating Force, 165 gf Mid Compression Operating Force, Spring Loaded, Gold Plated, Wire Mount, Pogo Pin

Datasheet

Specifications

Type Description
Select
Mounting Style Wire Mount
Recommended Working Height (mm) 14.9
Maximum Working Height (mm) 15.5
Minimum Working Height (mm) 13.9
Plunger Size (mm) 1.95
Initial Operating Force (gf) 125
Overall height (mm) 1.95
Full Stroke Capability (mm) 1.6
Mid Stroke (mm) 1.1
Barrel Contact Finish Thickness (µin) 10
Barrel Diameter (mm) 14.9
Plunger Contact Finish Thickness (µin) 20
Flange Diameter (mm) 1.95
Mid Compression Operating Force (gf) 165
Mating Cycles 10000
Contact Finish Gold Plated
Contact Material Brass Alloy
Operating Temp Range (°C) -20 ~ 85
Wire Gauge (AWG) 24
Spring Stainless steel (SUS 304)

Technical Docs

Datasheet

Other Resources

Buy from CUI Devices

Loading...

Shop our distributors

All Connectors Categories