CPG-08-TH-TR

CPG-08-TH-TR

65 gf Initial Operating Force, 110 gf Mid Compression Operating Force, Spring Loaded, Gold Plated, Through Hole, Right Angle Tail, Pogo Pin

Datasheet

Specifications

Type Description
Select
Mounting Style Through Hole
Recommended Working Height (mm) 5.05
Minimum Working Height (mm) 4.6
Pad Layout Dimension (mm) 3
Plunger Size (mm) 1.55
Initial Operating Force (gf) 65
Overall height (mm) 1.55
Full Stroke Capability (mm) 1.45
Mid Stroke (mm) 1
Barrel Contact Finish Thickness (µin) 10
Barrel Diameter (mm) 5.05
Plunger Contact Finish Thickness (µin) 20
Flange Diameter (mm) 1.55
Mid Compression Operating Force (gf) 110
Mating Cycles 10000
Contact Finish Gold Plated
Contact Material Brass Alloy
Operating Temp Range (°C) -20 ~ 85
Spring Stainless steel (SUS 304)

Technical Docs

Datasheet

Other Resources

Buy from CUI Devices

Loading...

Shop our distributors

All Connectors Categories