TBL-0016-1000 Series
1~6 Poles, Screwless, Horizontal, 10.00 Pitch, 24~8 (AWG), Terminal Block Connector
Specifications
Type | Description | |
---|---|---|
Connector Type | Receptacle |
|
Orientation | Horizontal |
|
Pitch (mm) | 10 |
|
Wire Gauge (AWG) | 24~8 |
|
Operating Temp Range (°C) | -40 ~ 105 |
|
Dimensions WxH (in) | 1.21 x 1.14 |
|
Dimensions WxH (mm) | 30.8 x 29 |
|
UL Current Rating (A) | 51 |
|
UL Voltage Rating (Vdc) | 600 |
|
IEC Current Rating (A) | 76 |
|
IEC Voltage Rating (Vdc) | 1000 |
|
Technical Docs
DatasheetOther Resources
All Connectors Categories
Resources
Here to assist you at every stage of the design journey.