TBL-0019-350 Series
2 -6 Poles, Screwless, Horizontal, 3.50 Pitch, 24~16 (AWG), Terminal Block Connector
Specifications
Type | Description | |
---|---|---|
Connector Type | Receptacle |
|
Orientation | Horizontal |
|
Pitch (mm) | 3.5 |
|
Wire Gauge (AWG) | 24~16 |
|
Operating Temp Range (°C) | -40 ~ 105 |
|
Dimensions WxH (in) | 0.53 x 0.55 |
|
Dimensions WxH (mm) | 13.5 x 14 |
|
UL Current Rating (A) | 10 |
|
UL Voltage Rating (Vdc) | 300 |
|
IEC Current Rating (A) | 17.5 |
|
IEC Voltage Rating (Vdc) | 160 |
|
Technical Docs
DatasheetOther Resources
All Connectors Categories
Resources
Here to assist you at every stage of the design journey.