TBL-0020-500

TBL-0020-500
TBL-0020-500-BE Alternate View
TBL-0020-500-BE Alternate View
TBL-0020-500-BE Alternate View

TBL-0020-500 Series

2 -20 Poles, Screwless, Vertical, 5.0 Pitch, 24~12 (AWG), Terminal Block Connector

Datasheet

Specifications

Type Description
Select
Connector Type Receptacle
Orientation Vertical
Pitch (mm) 5
Wire Gauge (AWG) 24~12
Operating Temp Range (°C) -40 ~ 105
Dimensions WxH (in) 0.53 x 0.57
Dimensions WxH (mm) 13.5 x 14.4
UL Current Rating (A) 20
UL Voltage Rating (Vdc) 300
IEC Current Rating (A) 24
IEC Voltage Rating (Vdc) 250

Technical Docs

Datasheet

Other Resources

Customize Your Part

Configured Part Number

Buy from CUI Devices

Loading...

Shop our distributors

Featured Products

All Connectors Categories