UJ2-B-HR-G-TH

UJ2-B-HR-G-TH
UJ2-B-HR-G-TH Alternate View

UJ2-B-HR-G-TH

Type B, USB 2.0, 480 Mbps, 5 Vdc, 1.5 A, Right Angle, Through Hole, Board Lock, 0.6 µin Plating Thickness, Black Insulator, Pick & Place, USB Receptacle

Datasheet

Specifications

Type Description
Select
Connector Type Receptacle
USB Type Type B
USB Standard USB 2.0
Data Transfer Speed 480 Mbps
Mounting Style Through Hole
Orientation Horizontal
Voltage Rating 5
Input Type Vdc
Current Rating (A) 1.5
Contact Plating Thickness 0.6 µin (min)
Color Insulator Black

Technical Docs

Datasheet

Other Resources

Buy from CUI Devices

Loading...

Shop our distributors

Featured Products

All Connectors Categories