UJ20-C-G-MSMT-TR-68

UJ20-C-G-MSMT-TR-68
UJ20-C-G-MSMT-TR-68 Alternate View

UJ20-C-G-MSMT-TR-68

Type C, USB 2.0, 480 Mbps, 20 Vdc, 5 A, Right Angle, 1 µin Plating Thickness, Mid Mount SMT, Black Insulator, IP68, USB Receptacle

Datasheet

Specifications

Type Description
Select
Connector Type Receptacle
USB Type Type C
USB Standard USB 2.0
Data Transfer Speed 480
Mounting Style Mid Mount SMT
Orientation Horizontal
Voltage Rating 20
Input Type Vdc
Current Rating (A) 5
Contact Plating Thickness 1 µin (min)
Color Insulator Black
IP Rating IP68

Technical Docs

Datasheet 3D Model

Other Resources

Buy from CUI Devices

Loading...

Shop our distributors

Featured Products

All Connectors Categories