UJ20-C-H-G-SMT-TR

UJ20-C-H-G-SMT-TR
UJ20-C-H-G-SMT-TR Alternate View

UJ20-C-H-G-SMT-TR

Type C, USB 2.0, 480 Mbps, 20 Vdc, 5 A, Right Angle, Gold Flash, Surface Mount, Black Insulator, USB Receptacle

Datasheet

Specifications

Type Description
Select
Connector Type Receptacle
USB Type Type C
USB Standard USB 2.0
Data Transfer Speed 480 Mbps
Mounting Style Surface Mount
Orientation Horizontal
Voltage Rating 20
Input Type Vdc
Current Rating (A) 5
Contact Plating Thickness Gold Flash
Color Insulator Black

Other Resources

Buy from CUI Devices

Loading...

Shop our distributors

Featured Products

All Connectors Categories