UJ32-C-H-G-L1-MSMT-TR

UJ32-C-H-G-L1-MSMT-TR
UJ32-C-H-G-L1-MSMT-TR Alternate View

UJ32-C-H-G-L1-MSMT-TR

Type C, USB 3.2 Gen 2x2, 20 Gbps, 20 Vac, 5 A, Right Angle, Gold Flash, Mid Mount SMT, Black Insulator, USB Receptacle

Datasheet

Specifications

Type Description
Select
Connector Type Receptacle
USB Type Type C
USB Standard USB 3.2 Gen 2x2
Data Transfer Speed 20 Gbps
Mounting Style Mid Mount SMT
Orientation Horizontal
Voltage Rating 20
Input Type Vac
Current Rating (A) 5
Contact Plating Thickness Gold Flash
Color Insulator Black

Other Resources

Buy from CUI Devices

Loading...

Shop our distributors

Featured Products

All Connectors Categories