MD-SG Series
3~8 Positions, Receptacle, Right Angle, Through Hole, Shielded, Ground Tabs, Mini Circular DIN Connector


Specifications

  • DIN Standard
    Mini
  • Connector Type
    Jack
  • Mounting Style
    Through Hole
  • Voltage Rating (Vac)
    100
  • Current Rating (A)
    1
  • Shielding
    Yes

Available Models

Model Number Number of Contacts Orientation Internal Switch(es) 3D Model Mating Guide Stock Check Sample Request RFQ
MD-30SG 3 Horizontal 0 3D Model Mating Guide MD-30SG Stock Check MD-30SG -- Sample Request Request a Quote
MD-40SG 4 Horizontal 0 3D Model Mating Guide MD-40SG Stock Check MD-40SG -- Sample Request Request a Quote
MD-50SG 5 Horizontal 0 3D Model Mating Guide MD-50SG Stock Check MD-50SG -- Sample Request Request a Quote
MD-60SG 6 Horizontal 0 3D Model Mating Guide MD-60SG Stock Check MD-60SG -- Sample Request Request a Quote
MD-80SG 8 Horizontal 0 3D Model Mating Guide MD-80SG Stock Check MD-80SG -- Sample Request Request a Quote