RIC11-31S20D5S-TH

RIC11-31S20D5S-TH
RIC11-31S20D5S-TH Alternate View

RIC11-31S20D5S-TH

12 mm, 5 Vdc, 15 PPR, Through Hole, Mechanical Panel Mount Encoder

Datasheet

Specifications

Type Description
Select
Input Voltage (Vdc) 5
Shaft Length (mm) 19.5
Operating Temp. (°C) -40 ~ 85

Technical Docs

Datasheet

Other Resources

Buy from CUI Devices

Loading...

Shop our distributors

All Panel Categories