CAF-A225S-118-300

CAF-A225S-118-300

110 V, 120 x 120 x 25 mm, Ac Axial Fan

Datasheet

Specifications

Type Description
Select
Fan Type Axial Fan
Bearing Type Sleeve
Air Flow at 50Hz (CFM) 44.69
Air Flow at 60Hz (CFM) 45.5
Rated Speed at 50Hz (RPM) 1800
Rated Speed at 60Hz (RPM) 1700
Static Pressure at 50Hz (inH2O) 0.08
Static Pressure at 60Hz (inH2O) 0.08
Noise at 50Hz (dBA) 32.6
Noise at 60Hz (dBA) 35.2
Rated Voltage (Vac) 110
Operating Voltage (Vdc) 100 ~ 125
Rated Current at 50Hz (mA) 130
Rated Current at 60Hz (mA) 120
Rated Power at 60Hz (W) 10.8
Rated Power at 50Hz (W) 12.7
Max Input Current (mA) 160
Tachometer Signal No
Rotation Detector No
PWM Control Signal No
Dimensions LxWxH (mm) 120 x 120 x 25
Dimensions LxWxH (in) 4.72 x 4.72 x 0.98
Operating Temp Range (°C) -10 ~ 70
Series CAF-A2S

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Thermal Management Categories