CFM-60V Series
60 mm x 60 mm Dc Axial Fan, omniCOOL™ Bearing


The CFM-60V series is a family of 60 x 60 mm dc axial fans featuring airflows up to 30.4 CFM and coming standard with auto restart protection on all models. Thanks to the innovative omniCOOL™ system that provides improved performance and longer operational life, these axial fans bridge the cost-performance gap between conventional sleeve and ball bearing fan designs.

Features

  • omniCOOL™ bearing system
  • 60 x 60 mm frame
  • Multiple speed options for different cooling needs
  • Auto restart protection standard on all models

Specifications

  • Bearing Type
    omniCOOL™

Available Models

Model Number Air Flow (CFM) Rated Speed (RPM) Static Pressure (inH2O) Noise (dBA) Rated Voltage (Vdc) Max Input Current (mA) Tach Signal Rotate Detect PWM Control Signal Dimensions LxWxH (mm) Stock Check Sample Request RFQ
CFM-6010V-130-205 12.2 3000 0.08 20.5 12 56 No No No 60 x 60 x 10 -- -- -- Sample Request Request a Quote
CFM-6010V-130-205-11 12.2 3000 0.08 20.5 12 56 No Yes No 60 x 60 x 10 -- -- -- Sample Request Request a Quote
CFM-6010V-130-205-20 12.2 3000 0.08 20.5 12 56 Yes No No 60 x 60 x 10 -- -- -- Sample Request Request a Quote
CFM-6010V-135-250 14.3 3500 0.1 25 12 87 No No No 60 x 60 x 10 -- -- -- Sample Request Request a Quote
CFM-6010V-135-250-11 14.3 3500 0.1 25 12 87 No Yes No 60 x 60 x 10 -- -- -- Sample Request Request a Quote
CFM-6010V-135-250-20 14.3 3500 0.1 25 12 87 Yes No No 60 x 60 x 10 -- -- -- Sample Request Request a Quote
CFM-6010V-140-285 16.3 4000 0.12 28.5 12 125 No No No 60 x 60 x 10 -- Stock Check CFM-6010V-140-285 -- Sample Request Request a Quote
CFM-6010V-140-285-11 16.3 4000 0.12 28.5 12 125 No Yes No 60 x 60 x 10 -- -- -- Sample Request Request a Quote
CFM-6010V-140-285-20 16.3 4000 0.12 28.5 12 125 Yes No No 60 x 60 x 10 -- -- -- Sample Request Request a Quote
CFM-6015V-122-145 12.7 2200 0.04 14.5 12 29 No No No 60 x 60 x 15 -- -- -- Sample Request Request a Quote
CFM-6015V-122-145-11 12.7 2200 0.04 14.5 12 29 No Yes No 60 x 60 x 15 -- -- -- Sample Request Request a Quote
CFM-6015V-122-145-20 12.7 2200 0.04 14.5 12 29 Yes No No 60 x 60 x 15 -- -- -- Sample Request Request a Quote
CFM-6015V-130-213 17.6 3000 0.12 21.3 12 58 No No No 60 x 60 x 15 -- -- -- Sample Request Request a Quote
CFM-6015V-130-213-11 17.6 3000 0.12 21.3 12 58 No Yes No 60 x 60 x 15 -- -- -- Sample Request Request a Quote
CFM-6015V-130-213-20 17.6 3000 0.12 21.3 12 58 Yes No No 60 x 60 x 15 -- -- -- Sample Request Request a Quote
CFM-6015V-139-292 22.8 3900 0.14 29.2 12 79 No No No 60 x 60 x 15 -- -- -- Sample Request Request a Quote
CFM-6015V-139-292-11 22.8 3900 0.14 29.2 12 79 No Yes No 60 x 60 x 15 -- -- -- Sample Request Request a Quote
CFM-6015V-139-292-20 22.8 3900 0.14 29.2 12 79 Yes No No 60 x 60 x 15 -- -- -- Sample Request Request a Quote
CFM-6015V-147-342 26.4 4700 0.18 34.2 12 147 No No No 60 x 60 x 15 -- -- -- Sample Request Request a Quote
CFM-6015V-147-342-11 26.4 4700 0.18 34.2 12 147 No Yes No 60 x 60 x 15 -- -- -- Sample Request Request a Quote
CFM-6015V-147-342-20 26.4 4700 0.18 34.2 12 147 Yes No No 60 x 60 x 15 -- -- -- Sample Request Request a Quote
CFM-6015V-154-362 30.4 5400 0.22 36.2 12 213 No No No 60 x 60 x 15 -- Stock Check CFM-6015V-154-362 -- Sample Request Request a Quote
CFM-6015V-154-362-11 30.4 5400 0.22 36.2 12 213 No Yes No 60 x 60 x 15 -- -- -- Sample Request Request a Quote
CFM-6015V-154-362-20 30.4 5400 0.22 36.2 12 213 Yes No No 60 x 60 x 15 -- -- -- Sample Request Request a Quote
CFM-6015V-239-292 22.8 3900 0.14 29.2 24 48 No No No 60 x 60 x 15 -- -- -- Sample Request Request a Quote
CFM-6015V-239-292-11 22.8 3900 0.14 29.2 24 48 No Yes No 60 x 60 x 15 -- -- -- Sample Request Request a Quote
CFM-6015V-239-292-20 22.8 3900 0.14 29.2 24 48 Yes No No 60 x 60 x 15 -- -- -- Sample Request Request a Quote
CFM-6015V-247-342 26.4 4700 0.18 34.2 24 87 No No No 60 x 60 x 15 -- -- -- Sample Request Request a Quote
CFM-6015V-247-342-11 26.4 4700 0.18 34.2 24 87 No Yes No 60 x 60 x 15 -- -- -- Sample Request Request a Quote
CFM-6015V-247-342-20 26.4 4700 0.18 34.2 24 87 Yes No No 60 x 60 x 15 -- -- -- Sample Request Request a Quote
CFM-6015V-254-362 30.4 5400 0.22 36.2 24 98 No No No 60 x 60 x 15 -- Stock Check CFM-6015V-254-362 -- Sample Request Request a Quote
CFM-6015V-254-362-11 30.4 5400 0.22 36.2 24 98 No Yes No 60 x 60 x 15 -- -- -- Sample Request Request a Quote
CFM-6015V-254-362-20 30.4 5400 0.22 36.2 24 98 Yes No No 60 x 60 x 15 -- -- -- Sample Request Request a Quote
CFM-6020V-131-210 16.5 3100 0.1 21 12 48 No No No 60 x 60 x 20 -- -- -- Sample Request Request a Quote
CFM-6020V-131-210-11 16.5 3100 0.1 21 12 48 No Yes No 60 x 60 x 20 -- -- -- Sample Request Request a Quote
CFM-6020V-131-210-20 16.5 3100 0.1 21 12 48 Yes No No 60 x 60 x 20 -- -- -- Sample Request Request a Quote
CFM-6020V-142-280 19 4200 0.16 28 12 75 No No No 60 x 60 x 20 -- -- -- Sample Request Request a Quote
CFM-6020V-142-280-11 19 4200 0.16 28 12 75 No Yes No 60 x 60 x 20 -- -- -- Sample Request Request a Quote
CFM-6020V-142-280-20 19 4200 0.16 28 12 75 Yes No No 60 x 60 x 20 -- -- -- Sample Request Request a Quote
CFM-6020V-150-335 23 5000 0.21 33.5 12 115 No No No 60 x 60 x 20 -- -- -- Sample Request Request a Quote
CFM-6020V-150-335-11 23 5000 0.21 33.5 12 115 No Yes No 60 x 60 x 20 -- -- -- Sample Request Request a Quote
CFM-6020V-150-335-20 23 5000 0.21 33.5 12 115 Yes No No 60 x 60 x 20 -- -- -- Sample Request Request a Quote
CFM-6020V-157-390 25.5 5700 0.27 39 12 164 No No No 60 x 60 x 20 -- -- -- Sample Request Request a Quote
CFM-6020V-157-390-11 25.5 5700 0.27 39 12 164 No Yes No 60 x 60 x 20 -- -- -- Sample Request Request a Quote
CFM-6020V-157-390-20 25.5 5700 0.27 39 12 164 Yes No No 60 x 60 x 20 -- -- -- Sample Request Request a Quote
CFM-6020V-230-230 16.5 3100 0.1 21 24 29 No No No 60 x 60 x 20 -- -- -- Sample Request Request a Quote
CFM-6020V-230-230-11 16.5 3100 0.1 21 24 29 No Yes No 60 x 60 x 20 -- -- -- Sample Request Request a Quote
CFM-6020V-230-230-20 16.5 3100 0.1 21 24 29 Yes No No 60 x 60 x 20 -- -- -- Sample Request Request a Quote
CFM-6020V-237-280 19 4200 0.16 28 24 42 No No No 60 x 60 x 20 -- -- -- Sample Request Request a Quote
CFM-6020V-237-280-11 19 4200 0.16 28 24 42 No Yes No 60 x 60 x 20 -- -- -- Sample Request Request a Quote
CFM-6020V-237-280-20 19 4200 0.16 28 24 42 Yes No No 60 x 60 x 20 -- -- -- Sample Request Request a Quote
CFM-6020V-245-335 25.5 5700 0.27 39 24 87 No No No 60 x 60 x 20 -- Stock Check CFM-6020V-245-335 -- Sample Request Request a Quote
CFM-6020V-245-335-11 25.5 5700 0.27 39 24 87 No Yes No 60 x 60 x 20 -- -- -- Sample Request Request a Quote
CFM-6020V-245-335-20 25.5 5700 0.27 39 24 87 Yes No No 60 x 60 x 20 -- -- -- Sample Request Request a Quote
CFM-6025V-125-107 13.8 2500 0.06 10.7 12 26 No No No 60 x 60 x 25 -- -- -- Sample Request Request a Quote
CFM-6025V-125-107-11 13.8 2500 0.06 10.7 12 26 No Yes No 60 x 60 x 25 -- -- -- Sample Request Request a Quote
CFM-6025V-125-107-20 13.8 2500 0.06 10.7 12 26 Yes No No 60 x 60 x 25 -- -- -- Sample Request Request a Quote
CFM-6025V-131-167 16 3100 0.1 16.7 12 53 No No No 60 x 60 x 25 -- -- -- Sample Request Request a Quote
CFM-6025V-131-167-11 16 3100 0.1 16.7 12 53 No Yes No 60 x 60 x 25 -- -- -- Sample Request Request a Quote
CFM-6025V-131-167-20 16 3100 0.1 16.7 12 53 Yes No No 60 x 60 x 25 -- -- -- Sample Request Request a Quote
CFM-6025V-138-220 19.3 3800 0.15 22 12 83 No No No 60 x 60 x 25 -- -- -- Sample Request Request a Quote
CFM-6025V-138-220-11 19.3 3800 0.15 22 12 83 No Yes No 60 x 60 x 25 -- -- -- Sample Request Request a Quote
CFM-6025V-138-220-20 19.3 3800 0.15 22 12 83 Yes No No 60 x 60 x 25 -- -- -- Sample Request Request a Quote
CFM-6025V-145-270 23.5 4500 0.21 27 12 87 No No No 60 x 60 x 25 -- -- -- Sample Request Request a Quote
CFM-6025V-145-270-11 23.5 4500 0.21 27 12 87 No Yes No 60 x 60 x 25 -- -- -- Sample Request Request a Quote
CFM-6025V-145-270-20 23.5 4500 0.21 27 12 87 Yes No No 60 x 60 x 25 -- -- -- Sample Request Request a Quote
CFM-6025V-152-312 27 5200 0.31 31.2 12 150 No No No 60 x 60 x 25 -- Stock Check CFM-6025V-152-312 -- Sample Request Request a Quote
CFM-6025V-152-312-11 27 5200 0.31 31.2 12 150 No Yes No 60 x 60 x 25 -- -- -- Sample Request Request a Quote
CFM-6025V-152-312-20 27 5200 0.31 31.2 12 150 Yes No No 60 x 60 x 25 -- -- -- Sample Request Request a Quote
CFM-6025V-231-167 16 3100 0.1 16.7 24 28 No No No 60 x 60 x 25 -- -- -- Sample Request Request a Quote
CFM-6025V-231-167-11 16 3100 0.1 16.7 24 28 No Yes No 60 x 60 x 25 -- -- -- Sample Request Request a Quote
CFM-6025V-231-167-20 16 3100 0.1 16.7 24 28 Yes No No 60 x 60 x 25 -- -- -- Sample Request Request a Quote
CFM-6025V-238-220 19.3 3800 0.15 22 24 38 No No No 60 x 60 x 25 -- -- -- Sample Request Request a Quote
CFM-6025V-238-220-11 19.3 3800 0.15 22 24 38 No Yes No 60 x 60 x 25 -- -- -- Sample Request Request a Quote
CFM-6025V-238-220-20 19.3 3800 0.15 22 24 38 Yes No No 60 x 60 x 25 -- -- -- Sample Request Request a Quote
CFM-6025V-245-270 23.5 4500 0.21 27 24 58 No No No 60 x 60 x 25 -- -- -- Sample Request Request a Quote
CFM-6025V-245-270-11 23.5 4500 0.21 27 24 58 No Yes No 60 x 60 x 25 -- -- -- Sample Request Request a Quote
CFM-6025V-245-270-20 23.5 4500 0.21 27 24 58 Yes No No 60 x 60 x 25 -- -- -- Sample Request Request a Quote
CFM-6025V-252-312 27 5200 0.31 31.2 24 92 No No No 60 x 60 x 25 -- Stock Check CFM-6025V-252-312 -- Sample Request Request a Quote
CFM-6025V-252-312-11 27 5200 0.31 31.2 24 92 No Yes No 60 x 60 x 25 -- -- -- Sample Request Request a Quote
CFM-6025V-252-312-20 27 5200 0.31 31.2 24 92 Yes No No 60 x 60 x 25 -- -- -- Sample Request Request a Quote