CFM-92V Series
92 mm x 92 mm Dc Axial Fan, omniCOOL™ Bearing


The CFM-92V series is a family of 92 x 92 mm dc axial fans featuring airflows up to 75 CFM and coming standard with auto restart protection on all models. Thanks to the innovative omniCOOL™ system that provides improved performance and longer operational life, these axial fans bridge the cost-performance gap between conventional sleeve and ball bearing fan designs.

Features

  • omniCOOL™ bearing system
  • 92 x 92 mm frame
  • Multiple speed options for different cooling needs
  • Auto restart protection standard on all models

Specifications

  • Bearing Type
    omniCOOL™

Available Models

Model Number Air Flow (CFM) Rated Speed (RPM) Static Pressure (inH2O) Noise (dBA) Rated Voltage (Vdc) Max Input Current (mA) Tach Signal Rotate Detect PWM Control Signal Dimensions LxWxH (mm) Stock Check Sample Request RFQ
CFM-9225V-345-460-20 75 4500 0.35 46 48 144 Yes No No 92 x 92 x 25 -- -- -- Sample Request Request a Quote
CFM-9225V-345-460-11 75 4500 0.35 46 48 144 No Yes No 92 x 92 x 25 -- -- -- Sample Request Request a Quote
CFM-9225V-345-460 75 4500 0.35 46 48 144 No No No 92 x 92 x 25 -- Stock Check CFM-9225V-345-460 -- Sample Request Request a Quote
CFM-9225V-342-440-20 70 4200 0.3 44 48 125 Yes No No 92 x 92 x 25 -- -- -- Sample Request Request a Quote
CFM-9225V-342-440-11 70 4200 0.3 44 48 125 No Yes No 92 x 92 x 25 -- -- -- Sample Request Request a Quote
CFM-9225V-342-440 70 4200 0.3 44 48 125 No No No 92 x 92 x 25 -- -- -- Sample Request Request a Quote
CFM-9225V-339-420-20 65 3900 0.25 42 48 119 Yes No No 92 x 92 x 25 -- -- -- Sample Request Request a Quote
CFM-9225V-339-420-11 65 3900 0.25 42 48 119 No Yes No 92 x 92 x 25 -- -- -- Sample Request Request a Quote
CFM-9225V-339-420 65 3900 0.25 42 48 119 No No No 92 x 92 x 25 -- -- -- Sample Request Request a Quote
CFM-9225V-245-460-20 75 4500 0.35 46 24 253 Yes No No 92 x 92 x 25 -- -- -- Sample Request Request a Quote
CFM-9225V-245-460-11 75 4500 0.35 46 24 253 No Yes No 92 x 92 x 25 -- -- -- Sample Request Request a Quote
CFM-9225V-245-460 75 4500 0.35 46 24 253 No No No 92 x 92 x 25 -- Stock Check CFM-9225V-245-460 -- Sample Request Request a Quote
CFM-9225V-242-440-20 70 4200 0.3 44 24 207 Yes No No 92 x 92 x 25 -- -- -- Sample Request Request a Quote
CFM-9225V-242-440-11 70 4200 0.3 44 24 207 No Yes No 92 x 92 x 25 -- -- -- Sample Request Request a Quote
CFM-9225V-242-440 70 4200 0.3 44 24 207 No No No 92 x 92 x 25 -- -- -- Sample Request Request a Quote
CFM-9225V-239-420-20 65 3900 0.25 42 24 178 Yes No No 92 x 92 x 25 -- -- -- Sample Request Request a Quote
CFM-9225V-239-420-11 65 3900 0.25 42 24 178 No Yes No 92 x 92 x 25 -- -- -- Sample Request Request a Quote
CFM-9225V-239-420 65 3900 0.25 42 24 178 No No No 92 x 92 x 25 -- -- -- Sample Request Request a Quote
CFM-9225V-230-340-20 51.5 3000 0.15 34 24 87 Yes No No 92 x 92 x 25 -- -- -- Sample Request Request a Quote
CFM-9225V-230-340-11 51.5 3000 0.15 34 24 87 No Yes No 92 x 92 x 25 -- -- -- Sample Request Request a Quote
CFM-9225V-230-340 51.5 3000 0.15 34 24 87 No No No 92 x 92 x 25 -- Stock Check CFM-9225V-230-340 -- Sample Request Request a Quote
CFM-9225V-227-320-20 45 2700 0.13 32 24 64 Yes No No 92 x 92 x 25 -- -- -- Sample Request Request a Quote
CFM-9225V-227-320-11 45 2700 0.13 32 24 64 No Yes No 92 x 92 x 25 -- -- -- Sample Request Request a Quote
CFM-9225V-227-320 45 2700 0.13 32 24 64 No No No 92 x 92 x 25 -- -- -- Sample Request Request a Quote
CFM-9225V-224-280-20 39.5 2400 0.1 28 24 51 Yes No No 92 x 92 x 25 -- -- -- Sample Request Request a Quote
CFM-9225V-224-280-11 39.5 2400 0.1 28 24 51 No Yes No 92 x 92 x 25 -- -- -- Sample Request Request a Quote
CFM-9225V-224-280 39.5 2400 0.1 28 24 51 No No No 92 x 92 x 25 -- -- -- Sample Request Request a Quote
CFM-9225V-145-455-20 75 4500 0.35 45.5 12 426 Yes No No 92 x 92 x 25 -- -- -- Sample Request Request a Quote
CFM-9225V-145-455-11 75 4500 0.35 45.5 12 426 No Yes No 92 x 92 x 25 -- -- -- Sample Request Request a Quote
CFM-9225V-145-455 75 4500 0.35 45.5 12 426 No No No 92 x 92 x 25 -- Stock Check CFM-9225V-145-455 -- Sample Request Request a Quote
CFM-9225V-142-437-20 70 4200 0.3 43.7 12 322 Yes No No 92 x 92 x 25 -- -- -- Sample Request Request a Quote
CFM-9225V-142-437-11 70 4200 0.3 43.7 12 322 No Yes No 92 x 92 x 25 -- -- -- Sample Request Request a Quote
CFM-9225V-142-437 70 4200 0.3 43.7 12 322 No No No 92 x 92 x 25 -- -- -- Sample Request Request a Quote
CFM-9225V-139-416-20 65 3900 0.25 41.6 12 265 Yes No No 92 x 92 x 25 -- -- -- Sample Request Request a Quote
CFM-9225V-139-416-11 65 3900 0.25 41.6 12 265 No Yes No 92 x 92 x 25 -- -- -- Sample Request Request a Quote
CFM-9225V-139-416 65 3900 0.25 41.6 12 265 No No No 92 x 92 x 25 -- -- -- Sample Request Request a Quote
CFM-9225V-130-340-20 51.5 3000 0.15 34 12 161 Yes No No 92 x 92 x 25 -- -- -- Sample Request Request a Quote
CFM-9225V-130-340-11 51.5 3000 0.15 34 12 161 No Yes No 92 x 92 x 25 -- -- -- Sample Request Request a Quote
CFM-9225V-130-340 51.5 3000 0.15 34 12 161 No No No 92 x 92 x 25 -- Stock Check CFM-9225V-130-340 -- Sample Request Request a Quote
CFM-9225V-127-320-20 45 2700 0.13 32 12 121 Yes No No 92 x 92 x 25 -- -- -- Sample Request Request a Quote
CFM-9225V-127-320-11 45 2700 0.13 32 12 121 No Yes No 92 x 92 x 25 -- -- -- Sample Request Request a Quote
CFM-9225V-127-320 45 2700 0.13 32 12 121 No No No 92 x 92 x 25 -- -- -- Sample Request Request a Quote
CFM-9225V-124-280-20 39.5 2400 0.1 28 12 87 Yes No No 92 x 92 x 25 -- -- -- Sample Request Request a Quote
CFM-9225V-124-280-11 39.5 2400 0.1 28 12 87 No Yes No 92 x 92 x 25 -- -- -- Sample Request Request a Quote
CFM-9225V-124-280 39.5 2400 0.1 28 12 87 No No No 92 x 92 x 25 -- -- -- Sample Request Request a Quote
CFM-9225V-117-177-20 28.4 1700 0.05 17.7 12 54 Yes No No 92 x 92 x 25 -- -- -- Sample Request Request a Quote
CFM-9225V-117-177-11 28.4 1700 0.05 17.7 12 54 No Yes No 92 x 92 x 25 -- -- -- Sample Request Request a Quote
CFM-9225V-117-177 28.4 1700 0.05 17.7 12 54 No No No 92 x 92 x 25 -- -- -- Sample Request Request a Quote