CP08-M Series
0.8 A Peltier (TEC) Module


The CP08-M series is a low profile Peltier module designed for space-constrained applications. Featuring a compact 10 mm footprint, low current draw and precise temperature control, this thermoelectric module series is ideally suited for high density, high power medical and industrial applications as well as refrigeration and sealed environments where forced air cooling is not an option.

Features

  • Compact 10 mm footprint
  • Low profile
  • Low current draw
  • Precise temperature control
  • Solid state construction

Available Models

Model Number Resistance (Ohms ± 10%) Imax (A) Vmax (V) Qmax (Th=27°C) (W) Qmax (Th=50°C) (W) ΔTmax (Th=27°C) ΔTmax (Th=50°C) Dimensions LxWxH (mm) 3D Model Stock Check Sample Request RFQ
CP081030-M 9.85 0.8 8.8 3.7 4.2 68 75 10 x 10 x 3 3D Model Stock Check CP081030-M -- Sample Request Request a Quote