CP28-2 Series
2.8 A Two-Stage Peltier (TEC) Module


The CP28-2 series is a 2.8 A two-stage Peltier module featuring a high temperature delta of 105°C. Thanks to its precise temperature control, this thermoelectric module series is ideally suited for high density, high power medical and industrial applications as well as refrigeration and sealed environments where forced air cooling is not an option.

Features

  • Two-stage thermoelectric cooler
  • Wide ΔTmax
  • Precise temperature control
  • Solid state construction

Available Models

Model Number Resistance (Ohms ± 10%) Imax (A) Vmax (V) Qmax (Th=27°C) (W) Qmax (Th=50°C) (W) ΔTmax (Th=27°C) ΔTmax (Th=50°C) Dimensions LxWxH (mm) 3D Model Stock Check Sample Request RFQ
CP28372-2 5 2.8 15.7 8.7 9.6 95 105 30 x 30 x 7.2 3D Model Stock Check CP28372-2 -- Sample Request Request a Quote