CP39H Series
3.9 A High Performance Peltier (TEC) Module


The CP39H series is a family of 3.9 A high performance Peltier modules featuring a low profile and high temperature delta of 77°C. These thermoelectric modules are ideally suited for high density, high power medical and industrial applications as well as refrigeration and sealed environments where forced air cooling is not an option. Larger models integrate CUI’s innovative arcTEC™ structure to improve temperature control and boost reliability under thermal cycling conditions.

Features

  • arcTEC™ structure (CP393365H only)
  • Enhanced reliability for high thermal cycling
  • Superior thermal performance
  • Silicon sealed
  • Wide ΔTmax
  • Low profile
  • Precise temperature control
  • Solid state construction

Available Models

Model Number Resistance (Ohms ± 10%) Imax (A) Vmax (V) Qmax (Th=27°C) (W) Qmax (Th=50°C) (W) ΔTmax (Th=27°C) ΔTmax (Th=50°C) Dimensions LxWxH (mm) 3D Model Stock Check Sample Request RFQ
CP39136H 0.85 3.9 3.8 8.6 9.5 70 77 15 x 15 x 3.6 3D Model Stock Check CP39136H -- Sample Request Request a Quote
CP39236H 1.95 3.9 8.8 18.7 20.9 70 77 20 x 20 x 3.6 3D Model Stock Check CP39236H -- Sample Request Request a Quote
CP393365H 3.5 3.9 15.7 35.2 39 70 77 30 x 30 x 3.65 3D Model Stock Check CP393365H -- Sample Request Request a Quote