CP60H Series
6.0 A High Performance Peltier (TEC) Module


The CP60H series is a family of 6.0 A high performance Peltier modules featuring a low profile and high temperature delta of 77°C. These thermoelectric modules are ideally suited for high density, high power medical and industrial applications as well as refrigeration and sealed environments where forced air cooling is not an option. Larger models integrate CUI’s innovative arcTEC™ structure to improve temperature control and boost reliability under thermal cycling conditions.

Features

  • arcTEC™ structure (CP603315H, CP603395H, CP604395H only)
  • Enhanced reliability for high thermal cycling
  • Superior thermal performance
  • Silicon sealed
  • Wide ΔTmax
  • Low profile
  • Precise temperature control
  • Solid state construction

Available Models

Model Number Resistance (Ohms ± 10%) Imax (A) Vmax (V) Qmax (Th=27°C) (W) Qmax (Th=50°C) (W) ΔTmax (Th=27°C) ΔTmax (Th=50°C) Dimensions LxWxH (mm) 3D Model Stock Check Sample Request RFQ
CP60131H 0.45 6 3.8 13 14.3 70 77 15 x 15 x 3.1 3D Model Stock Check CP60131H -- Sample Request Request a Quote
CP60139H 0.3 6 2.1 7.4 8.2 70 77 15 x 15 x 3.9 3D Model Stock Check CP60139H -- Sample Request Request a Quote
CP60231H 1.05 6 8.8 29.7 32.7 70 77 20 x 20 x 3.1 3D Model Stock Check CP60231H -- Sample Request Request a Quote
CP60239H 0.55 6 3.8 13.6 14.9 70 77 20 x 20 x 3.9 3D Model Stock Check CP60239H -- Sample Request Request a Quote
CP603315H 1.9 6 15.7 53.1 59.1 70 77 30 x 30 x 3.15 3D Model Stock Check CP603315H -- Sample Request Request a Quote
CP603395H 1.25 6 8.8 31.1 34.2 70 77 30 x 30 x 3.95 3D Model Stock Check CP603395H -- Sample Request Request a Quote
CP604395H 2.2 6 15.7 55.6 61 70 77 40 x 40 x 3.95 3D Model Stock Check CP604395H -- Sample Request Request a Quote