WATERPROOF BUZZERS
IP67 and IP68 Rated Models


Piezo Buzzers for High-Moisture Environments

Resources

Piezo Buzzers for High-Moisture Environments

Our line of waterproof buzzers carries an Ingress Protection (IP) rating up to IP68 and features sounds pressure levels (SPL) up to 95 dB at 30 cm. With a variety of mounting styles, these piezo transducer and indicator buzzers are ideal for a range of industrial and outdoor applications where moisture and other environmental contaminants are a concern.

Highlights

  1. IP67 and IP68 ratings
  2. SPL up to 95 dB at 30 cm
  3. Panel mount, through hole and wire leads
  4. Transducer and indicator models

Request
Sample

Datasheet

Series

CPE-244
14 mm, 12 V, 80 dB, 5.0 kHz, IP67 Rated, Through Hole, Driving Circuit, Piezo Audio Indicator Buzzer
View Now
CPE-243
14 mm, 12 V, 80 dB, 5.0 kHz, IP67 Rated, Wire Leads, Driving Circuit, Piezo Audio Indicator Buzzer
View Now
CPE-267
26 mm, 12 V, 85 dB, 2.8 kHz, IP67 Rated, Wire Leads, Driving Circuit, Piezo Audio Indicator Buzzer
View Now