SDI200G-UD Series

200 W, GaN Tech, DoE Level VI & CoC Tier 2 Efficiency, Two Prong (C8) Inlet, Desktop Adapter, Ac-Dc Power Supply

SDI200G-UD Series
SDI200G-UD Series Inlet View
SDI200G-UD Series Back View
SDI200G-UD Series Shown With Cord

Thanks to GaN technology, the powerful SDI200G-UD series offers no-load power consumption as low as 0.21 W and meets the current US DoE Level VI efficiency standards, in addition to IEC 62368-1 standards for ICT and AV equipment. Featuring 250% power density, the SDI200G-UD series is a 200 W desktop ac-dc power supply with C8 inlet offering fast, efficient power in a compact package.

Features


  • Up to 200 W continuous power
  • Gallium nitride (GaN) Technology
  • UL/cUL 62368-1 safety approvals
  • DoE Level VI and CoC Tier 2 compliant
  • Over current, over temperature, over voltage, and short circuit protections
  • Class II construction
  • Power factor correction
  • Compact design
  • UL/cUL, CE, and FCC safety approvals

Options


  • Modified and custom designs available

Specifications


  • Input Voltage (Vac)
     
    100 ~ 240
  • Package Type
     
    Desktop
  • Dimensions LxWxH (mm)
     
    150 x 54 x 33
  • Dimensions LxWxH (in)
     
    5.91 x 2.13 x 1.3
  • Safety Standards
     
    62368-1

AVAILABLE MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check Sample Request RFQ
SDI200G-12-UD 192 12 16 UL/cUL, CE, FCC Stock Check SDI200G-12-UD Sample Request Request a Quote
SDI200G-18-UD 200 18 11.1 UL/cUL, CE, FCC -- Sample Request Request a Quote
SDI200G-19-UD 200 19 10.5 UL/cUL, CE, FCC -- Sample Request Request a Quote
SDI200G-19.5-UD 200 19.5 10.2 UL/cUL, CE, FCC -- Sample Request Request a Quote
SDI200G-20-UD 200 20 10 UL/cUL, CE, FCC -- Sample Request Request a Quote
SDI200G-24-UD 200 24 8.3 UL/cUL, CE, FCC Stock Check SDI200G-24-UD Sample Request Request a Quote
SDI200G-48-UD 200 48 4.2 UL/cUL, CE, FCC -- Sample Request Request a Quote
SDI200G-56-UD 200 56 3.6 UL/cUL, CE, FCC -- Sample Request Request a Quote