NRND

AE40B-UW-DIN Series

Isolated Dc-Dc Converter

This product is Not Recommended for New Design (NRND) and availability is limited to remaining stock in distribution. Please visit the parametric search to find available replacements.

AE40B-UW-DIN Series
AE40B-UW-DIN Series Alternate View
AE40B-UW-DIN Series Underside View

Overview

  • 40 W
  • 6:1 input range
  • Single regulated output
  • Ultra-wide input voltage range
  • Reinforced insulation
  • Input reverse polarity protection
  • -40 to +105°C temperature range

Safety & Compliance

  • Safety Standards - 62109
  • Safety Approvals - CE, UKCA

Documents

Description

The AE40B-UW-DIN series is a 40 W isolated dc-dc converter offering 5600 Vdc isolation and a wide input voltage range of 250 to 1500 Vdc. Housed in an encapsulated, DIN rail mount package, the series carries an extended operating temperature range of -40 up to +105°C, making it a reliable option for renewable energy applications such as solar power equipment, wind turbines, and electric charging stations.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIN Rail
  • Isolation (Vdc)
     
    5600
  • Safety Standards
     
    62109
  • Dimensions LxWxH (in)
     
    5.394 x 2.756 x 1.732
  • Dimensions LxWxH (mm)
     
    137 x 70 x 44
  • Protections
     
    Output Over Voltage, Over Current, Short Circuit
  • Grade
     
    Commercial

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check
AE40B-UW-S12-DIN 250 ~ 1500 40 12 3.34 CE, UKCA 3D Model Stock Check AE40B-UW-S12-DIN
AE40B-UW-S24-DIN 250 ~ 1500 40 24 1.67 CE, UKCA 3D Model Stock Check AE40B-UW-S24-DIN
AE40B-UW-S28-DIN 250 ~ 1500 40 28 1.43 CE, UKCA 3D Model Stock Check AE40B-UW-S28-DIN