Active

PVC300 Series

1/2 Brick Isolated Dc-Dc Converter

PVC300 Series
PVC300 Series Alternate Image

Overview

  • 300 W
  • 4:1 input range
  • Single regulated output
  • Industry standard half brick package
  • Baseplate cooling
  • 3000 Vdc isolation

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, UKCA

Documents

Description

The PVC300 series is a 300 W, half brick dc-dc converter housed in a fully encapsulated case. These rugged converters additionally offer EN 62368-1 certification, remote on/off control, output voltage trim, baseplate cooling, and a wide array of safety protections. This series is best suited for telecom and datacom applications, industrial automation control, and EV charging applications where large amounts of power is necessary from a compact package.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    3000
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    2.28 x 2.402 x 0.5
  • Dimensions LxWxH (mm)
     
    57.9 x 61 x 12.7
  • Protections
     
    Over Current, Over Temperature, Over Voltage, Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check Sample Request RFQ
PVC300-24-S12 9 ~ 36 300 12 25 UKCA, CE Stock Check PVC300-24-S12 Sample Request Request a Quote
PVC300-24-S15 9 ~ 36 300 15 20 UKCA, CE Stock Check PVC300-24-S15 Sample Request Request a Quote
PVC300-24-S24 9 ~ 36 300 24 12.5 UKCA, CE Stock Check PVC300-24-S24 Sample Request Request a Quote
PVC300-24-S48 9 ~ 36 300 48 6.25 UKCA, CE Stock Check PVC300-24-S48 Sample Request Request a Quote