The PVQ100W-D series is a 100 W, quarter brick dc-dc converter housed in a fully encapsulated case. These converters additionally offer EN 62368-1 certification, remote on/off control, and an ultra-wide 14:1 input range. The PVQ100W-D series is ideally suited for data, telecom, and industrial applications where a large amount of power is needed in a compact package.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|---|
PVQ100W-O72-S5-D | 12 ~ 160 | 100 | 5 | 20 | CE, UKCA, UL/cUL |
PVQ100W-O72-S12-D | 12 ~ 160 | 100 | 12 | 8.3 | CE, UKCA, UL/cUL |
PVQ100W-O72-S15-D | 12 ~ 160 | 100 | 15 | 6.7 | CE, UKCA, UL/cUL |
PVQ100W-O72-S24-D | 12 ~ 160 | 100 | 24 | 4.2 | CE, UKCA, UL/cUL |
PVQ100W-O72-S28-D | 12 ~ 160 | 100 | 28 | 3.6 | CE, UKCA, UL/cUL |
PVQ100W-O72-S54-D | 12 ~ 160 | 100 | 54 | 1.85 | CE, UKCA, UL/cUL |