PYB15 Series

15 W, 4:1 Input Range, Single/Dual Regulated Output, 1500 Vdc Isolation, Dc-Dc Converter

PYB15 Series
PYB15 Series Alternate View

The PYB15 series is a high efficiency 15 W isolated dc-dc converter packaged in an industry standard 2”x1” footprint. Supporting a 4:1 input range, the series is ideal for battery-driven applications where charging and discharging conditions require an ultra-wide input range. All units also come standard with an operating temperature range of -40 to +85 °C, providing a rugged solution for use in harsh environments.

Features


  • Up to 15 W isolated output
  • Industry standard 2" x 1" package
  • 4:1 input range
  • Over voltage, over current, and short circuit protections
  • Six-sided shielded case
  • Remote on/off control
  • Output trim
  • -40 to +85°C temperature range
  • Efficiency up to 90%

Specifications


  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    1500
  • Dimensions LxWxH (in)
     
    2 x 1 x 0.47
  • Dimensions LxWxH (mm)
     
    50.8 x 25.4 x 11.8

AVAILABLE MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
PYB15-Q24-S3 9 ~ 36 15 3.3 4 -- 3D Model PCB Footprint Stock Check PYB15-Q24-S3 Sample Request Request a Quote
PYB15-Q24-S5 9 ~ 36 15 5 3 -- 3D Model PCB Footprint Stock Check PYB15-Q24-S5 Sample Request Request a Quote
PYB15-Q24-S12 9 ~ 36 15 12 1.25 -- 3D Model PCB Footprint Stock Check PYB15-Q24-S12 Sample Request Request a Quote
PYB15-Q24-S15 9 ~ 36 15 15 1 -- 3D Model PCB Footprint Stock Check PYB15-Q24-S15 Sample Request Request a Quote
PYB15-Q24-S24 9 ~ 36 15 24 0.625 -- 3D Model PCB Footprint Stock Check PYB15-Q24-S24 Sample Request Request a Quote
PYB15-Q24-D5 9 ~ 36 15 5/ -5 1.5/ -1.5 -- 3D Model PCB Footprint Stock Check PYB15-Q24-D5 Sample Request Request a Quote
PYB15-Q24-D12 9 ~ 36 15 12/ -12 0.625/ -0.625 -- 3D Model PCB Footprint Stock Check PYB15-Q24-D12 Sample Request Request a Quote
PYB15-Q24-D15 9 ~ 36 15 15/ -15 0.5/ -0.5 -- 3D Model PCB Footprint Stock Check PYB15-Q24-D15 Sample Request Request a Quote
PYB15-Q48-S3 18 ~ 75 15 3.3 4 UL 3D Model PCB Footprint Stock Check PYB15-Q48-S3 Sample Request Request a Quote
PYB15-Q48-S5 18 ~ 75 15 5 3 UL 3D Model PCB Footprint Stock Check PYB15-Q48-S5 Sample Request Request a Quote
PYB15-Q48-S12 18 ~ 75 15 12 1.25 UL 3D Model PCB Footprint Stock Check PYB15-Q48-S12 Sample Request Request a Quote
PYB15-Q48-S15 18 ~ 75 15 15 1 UL 3D Model PCB Footprint Stock Check PYB15-Q48-S15 Sample Request Request a Quote
PYB15-Q48-D5 18 ~ 75 15 5/ -5 1.5/ -1.5 -- 3D Model PCB Footprint Stock Check PYB15-Q48-D5 Sample Request Request a Quote
PYB15-Q48-D12 18 ~ 75 15 12/ -12 0.625/ -0.625 -- 3D Model PCB Footprint Stock Check PYB15-Q48-D12 Sample Request Request a Quote
PYB15-Q48-D15 18 ~ 75 15 15/ -15 0.5/ -0.5 -- 3D Model PCB Footprint Stock Check PYB15-Q48-D15 Sample Request Request a Quote