V78E-1000-SMT Series

1 A Output Current, 6~36 Vdc Input, SMT, Non-Isolated, Dc-Dc Converter

V78E-1000-SMT Series

The compact, encapsulated V78E-1000-SMT non-isolated dc-dc converter series, offering 1 A of output current in a surface mount package, has been designed to offer a high performance alternative to linear regulators. Utilizing switching technology, the V78E-1000-SMT dc switching regulator series is extremely efficient up to 95% and does not require a heat sink, making it ideal for applications where board space is at a premium and maximizing energy efficiency is a concern. 

Features


  • 1 A current output
  • -40 to +85°C temperature range
  • No-load input current as low as 0.2 mA
  • Industry standard 10 pin SMT package
  • Short circuit protection
  • Efficiency up to 95%
  • Designed to meet IEC/EN 62368-1

Specifications


  • Regulation
     
    Yes
  • Package Type
     
    SMT
  • Isolation (Vdc)
     
    0
  • Safety Standards
     
    62368-1
  • Dimensions LxWxH (in)
     
    0.6 x 0.335 x 0.315
  • Dimensions LxWxH (mm)
     
    15.24 x 8.5 x 8.25

AVAILABLE MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
V78E01-1000-SMT-TR 4.75 ~ 32 1.5 1.5 1 CE 3D Model PCB Footprint Stock Check V78E01-1000-SMT-TR Sample Request Request a Quote
V78E02-1000-SMT-TR 4.75 ~ 32 2.5 2.5 1 CE 3D Model PCB Footprint Stock Check V78E02-1000-SMT-TR Sample Request Request a Quote
V78E03-1000-SMT-TR 6.5 ~ 36 3.3 3.3 1 CE 3D Model PCB Footprint Stock Check V78E03-1000-SMT-TR Sample Request Request a Quote
V78E05-1000-SMT-TR 8 ~ 36 5 5 1 CE 3D Model PCB Footprint Stock Check V78E05-1000-SMT-TR Sample Request Request a Quote
V78E06-1000-SMT-TR 10 ~ 36 6.5 6.5 1 CE 3D Model PCB Footprint Stock Check V78E06-1000-SMT-TR Sample Request Request a Quote
V78E09-1000-SMT-TR 13 ~ 36 9 9 1 CE 3D Model PCB Footprint Stock Check V78E09-1000-SMT-TR Sample Request Request a Quote
V78E12-1000-SMT-TR 16 ~ 36 12 12 1 CE 3D Model PCB Footprint Stock Check V78E12-1000-SMT-TR Sample Request Request a Quote