Recommended Replacement
Datasheet
The compact, encapsulated V78E-1000-SMT non-isolated dc-dc converter series, offering 1 A of output current in a surface mount package, has been designed to offer a high performance alternative to linear regulators. Utilizing switching technology, the V78E-1000-SMT dc switching regulator series is extremely efficient up to 95% and does not require a heat sink, making it ideal for applications where board space is at a premium and maximizing energy efficiency is a concern.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) |
---|---|---|---|---|
V78E01-1000-SMT-TR | 4.75 ~ 32 | 1.5 | 1.5 | 1 |
V78E02-1000-SMT-TR | 4.75 ~ 32 | 2.5 | 2.5 | 1 |
V78E03-1000-SMT-TR | 6.5 ~ 36 | 3.3 | 3.3 | 1 |
V78E05-1000-SMT-TR | 8 ~ 36 | 5 | 5 | 1 |
V78E06-1000-SMT-TR | 10 ~ 36 | 6.5 | 6.5 | 1 |
V78E09-1000-SMT-TR | 13 ~ 36 | 9 | 9 | 1 |
V78E12-1000-SMT-TR | 16 ~ 36 | 12 | 12 | 1 |