Active

V78E-500-SMT Series

10 Pin SMT Non-Isolated Dc-Dc Converter 

V78E-500-SMT Series
V78E-500-SMT Series Alternate View

Overview

  • 0.5 A
  • 1 ~ 15 Vdc output options
  • 36 Vdc max input voltage
  • -40 to +85°C temperature range
  • No-load input current as low as 0.2 mA
  • Industry standard 10 pin SMT package
  • Efficiency up to 95%

Safety & Compliance

Documents

Description

The compact, encapsulated V78E-500-SMT non-isolated dc-dc converter series, offering 500 mA of output current in a surface mount package, has been designed to offer a high performance alternative to linear regulators. Utilizing switching technology, the V78E-500-SMT dc switching regulator series is extremely efficient up to 95% and does not require a heat sink, making it ideal for applications where board space is at a premium and maximizing energy efficiency is a concern.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    SMT
  • Isolation (Vdc)
     
    0
  • Dimensions LxWxH (in)
     
    0.6 x 0.449 x 0.315
  • Dimensions LxWxH (mm)
     
    15.24 x 8.5 x 8.25
  • Protections
     
    Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) 3D Model Stock Check Sample Request RFQ
V78E01-500-SMT 4.75 ~ 28 0.75 1.5 0.5 3D Model Stock Check V78E01-500-SMT Sample Request Request a Quote
V78E02-500-SMT 4.75 ~ 32 1.25 2.5 0.5 3D Model Stock Check V78E02-500-SMT Sample Request Request a Quote
V78E03-500-SMT 4.75 ~ 36 1.65 3.3 0.5 3D Model Stock Check V78E03-500-SMT Sample Request Request a Quote
V78E05-500-SMT 6.5 ~ 36 2.5 5 0.5 3D Model Stock Check V78E05-500-SMT Sample Request Request a Quote
V78E06-500-SMT 8 ~ 36 3.25 6.5 0.5 3D Model Stock Check V78E06-500-SMT Sample Request Request a Quote
V78E09-500-SMT 12 ~ 36 4.5 9 0.5 3D Model Stock Check V78E09-500-SMT Sample Request Request a Quote
V78E12-500-SMT 15 ~ 36 6 12 0.5 3D Model Stock Check V78E12-500-SMT Sample Request Request a Quote
V78E15-500-SMT 19 ~ 36 7.5 15 0.5 3D Model Stock Check V78E15-500-SMT Sample Request Request a Quote