3 Pin SIP Non-Isolated Dc-Dc Converter
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) |
---|---|---|---|---|
V7803W-500R | 9 ~ 72 | 1.65 | 3.3 | 0.5 |
V7805W-500R | 9 ~ 72 | 2.5 | 5 | 0.5 |
V7806W-500R | 9 ~ 72 | 3.25 | 6.5 | 0.5 |
V7809W-500R | 14 ~ 72 | 4.5 | 9 | 0.5 |
V7812W-500R | 17 ~ 72 | 6 | 12 | 0.5 |
V7815W-500R | 20 ~ 72 | 7.5 | 15 | 0.5 |
V7824W-500R | 36 ~ 72 | 7.2 | 24 | 0.3 |