Recommended Replacement
Datasheet
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) |
---|---|---|---|---|
PQA30-D24-S3-T | 18 ~ 36 | 20 | 3.3 | 6 |
PQA30-D24-S5-T | 18 ~ 36 | 30 | 5 | 6 |
PQA30-D24-S9-T | 18 ~ 36 | 30 | 9 | 3.333 |
PQA30-D24-S12-T | 18 ~ 36 | 30 | 12 | 2.5 |
PQA30-D24-S15-T | 18 ~ 36 | 30 | 15 | 2 |
PQA30-D24-S24-T | 18 ~ 36 | 30 | 24 | 1.25 |
PQA30-D48-S3-T | 36 ~ 75 | 20 | 3.3 | 6 |
PQA30-D48-S5-T | 36 ~ 75 | 30 | 5 | 6 |
PQA30-D48-S12-T | 36 ~ 75 | 30 | 12 | 2.5 |
PQA30-D48-S15-T | 36 ~ 75 | 30 | 15 | 2 |
PQA30-D48-S24-T | 36 ~ 75 | 30 | 24 | 1.25 |