PBK-3 Series
3 W, Single Output, Encapsulated, PCB Mount, Ac-Dc Power Supply


PBK-3 Series

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Series Resources


Specifications

  • Input Voltage (Vac)
    85 ~ 264
  • Package Type
    Encapsulated
  • Mounting Style
    PCB
  • Grade
    Commercial
  • Dimensions LxWxH (in)
    1.378 x 0.433 x 0.945
  • Dimensions LxWxH (mm)
    35 x 11 x 24

Models

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
PBK-3-3 1.65 3.3 0.5 CE -- Stock Check PBK-3-3 --
PBK-3-5 2.5 5 0.5 CE, UL/cUL -- Stock Check PBK-3-5 --
PBK-3-9 3 9 0.33 CE, UL/cUL -- Stock Check PBK-3-9 --
PBK-3-12 3 12 0.25 CE, UL/cUL -- Stock Check PBK-3-12 --
PBK-3-15 3 15 0.2 CE, UL/cUL -- Stock Check PBK-3-15 --
PBK-3-24 3 24 0.125 CE, UL/cUL -- Stock Check PBK-3-24 --