NRND

PBO-3C Series

Board Mount Ac-Dc Power Supply

This product is Not Recommended for New Design (NRND) and availability is limited to remaining stock in distribution. Please visit the parametric search to find available replacements.

PBO-3C Series
PBO-3C back view
PBO-3C alternate view with reference scale

Overview

  • 2 ~ 3 W
  • 85 ~ 305 Vac input (wide)
  • 3 ~ 24 Vdc output options
  • Ultra-compact SIP package
  • -40 to +85°C temperature range
  • Efficiency up to 80%

Safety & Compliance

  • Safety Standards - 60335, 61558, 62368
  • Safety Approvals - CE, UL/cUL

Documents

Description

The PBO-3C ac-dc power supply series is ideally suited to deliver on-board ac-dc power conversion where board real estate is at a premium. Housed in an ultra-compact SIP package, these 3 W open frame power supplies are designed to provide a reliable and economical low power solution for a range of industrial, IoT, and telecommunication applications.

Specifications

  • Input Voltage (Vac)
     
    85 ~ 305
  • Package Type
     
    Open Frame
  • Mounting Style
     
    PCB
  • Grade
     
    Commercial
  • Safety Standards
     
    60335, 61558, 62368
  • Dimensions LxWxH (in)
     
    1.04 x 0.495 x 0.433
  • Dimensions LxWxH (mm)
     
    26.4 x 12.58 x 11
  • Protections
     
    Over Current, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check
PBO-3C-3 2 3.3 0.6 CE, UL/cUL 3D Model PCB Footprint Stock Check PBO-3C-3
PBO-3C-5 3 5 0.6 CE, UL/cUL 3D Model PCB Footprint Stock Check PBO-3C-5
PBO-3C-9 3 9 0.333 CE, UL/cUL 3D Model PCB Footprint Stock Check PBO-3C-9
PBO-3C-12 3 12 0.25 CE, UL/cUL 3D Model PCB Footprint Stock Check PBO-3C-12
PBO-3C-15 3 15 0.2 CE, UL/cUL 3D Model PCB Footprint Stock Check PBO-3C-15
PBO-3C-24 3 24 0.125 CE, UL/cUL 3D Model PCB Footprint Stock Check PBO-3C-24