This Closer Look video highlights the PBO family of products. These ultra-compact SIP power supplies range from 1 W to 15 W and are designed to maximize space where on-board ac-dc power conversion is required. There are two lines within the family; the standard series and the C-series. The standard series offers straight or bent pins and the C-series has integrated pins (excludes the PBO-15C and PBO-15C-B series). The PBO family’s wide temperature, wide input range (85 ~ 305 Vac Input), and lack of internal EMC circuits allow for flexible design implementation for many applications including industrial, IOT, and telecommunications.
Request
Sample
Datasheet
Have comments regarding this post or topics that you would like to see us cover in the future?
Send us an email at cuiteam@cui.com